Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings300-7930: 33.5mm Diameter Internal Retaining Ring
Home
Hardware, Seals, & ConsumablesHardwareRetaining/Snap Rings
300-7930: 33.5mm Diameter Internal Retaining Ring
300-7930: 33.5mm Diameter Internal Retaining Ring

Cat® Internal Retaining Ring for boom cylinder

Brand: Cat

Product Images
300-7930: 33.5mm Diameter Internal Retaining Ring
300-7930: 33.5mm Diameter Internal Retaining Ring
300-7930: 33.5mm Diameter Internal Retaining Ring
300-7930: 33.5mm Diameter Internal Retaining Ring
300-7930: 33.5mm Diameter Internal Retaining Ring

Cat® Internal Retaining Ring for boom cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

An Internal Retaining Ring, also known as a snap ring is a type of fastener designed to secure components within a cylindrical bore or housing. It serves as a means of retaining or holding certain components in place within the cylinder. It is installed in a groove or recessed channel machined into the interior surface of the cylinder bore. It is circular in shape and has a small gap or opening, allowing it to be expanded or contracted for installation or removal.

Attributes:
• Provide strength and durability.
• Designed to resist corrosion.
• Withstand the high pressure and forces.

Applications:
The internal Retaining Ring provides proper functioning and reliability during the operation of the equipment.

An Internal Retaining Ring, also known as a snap ring is a type of fastener designed to secure components within a cylindrical bore or housing. It serves as a means of retaining or holding certain components in place within the cylinder. It is installed in a groove or recessed channel machined into the interior surface of the cylinder bore. It is circular in shape and has a small gap or opening, allowing it to be expanded or contracted for installation or removal.

Attributes:
• Provide strength and durability.
• Designed to resist corrosion.
• Withstand the high pressure and forces.

Applications:
The internal Retaining Ring provides proper functioning and reliability during the operation of the equipment.

Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Backhoe Loader
416E432E420E434E430E
View More
Backhoe Loader
416E432E420E434E430E
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 300-7930
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 300-7930

An Internal Retaining Ring, also known as a snap ring is a type of fastener designed to secure components within a cylindrical bore or housing. It serves as a means of retaining or holding certain components in place within the cylinder. It is installed in a groove or recessed channel machined into the interior surface of the cylinder bore. It is circular in shape and has a small gap or opening, allowing it to be expanded or contracted for installation or removal.

Attributes:
• Provide strength and durability.
• Designed to resist corrosion.
• Withstand the high pressure and forces.

Applications:
The internal Retaining Ring provides proper functioning and reliability during the operation of the equipment.

View More
Specifications for part number 300-7930
Material: Carbon Steel
View More
Compatible Models for part number 300-7930

BACKHOE LOADER

416E 432E 420E 434E 430E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert