Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates301-6950: Front Suspension Special Washer
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
301-6950: Front Suspension Special Washer
301-6950: Front Suspension Special Washer

Cat® 114mm Outer Diameter Front Suspension Special Washer

Brand: Cat

Product Images
301-6950: Front Suspension Special Washer
301-6950: Front Suspension Special Washer
301-6950: Front Suspension Special Washer
301-6950: Front Suspension Special Washer
301-6950: Front Suspension Special Washer

Cat® 114mm Outer Diameter Front Suspension Special Washer

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 301-6950
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 301-6950

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Fits Bolt Sizes (in): 9/16
Outer Diameter (in): 4.49
Fits Bolt Sizes (mm): M14
Outer Diameter (mm): 114
Weight (kg): 2.54
Weight (lb): 5.58
Material Description: Not specified
Outside Diameter (in): 4.488
Outside Diameter (mm): 114.0
Thickness (in): 1.772
Thickness (mm): 45.0
Washer Type: Retaining
View More
Compatible Models for part number 301-6950

ARTICULATED TRUCK

735C 740 GC 735B 740 740C 745 735 OEM 740B 745C 735

EJECTOR TRUCK

740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert