Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Brand: Cat

Product Images
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)
303-1320: 508 mm (20 in), 102 L (3.6 ft3), Pin On, 40 mm (1.6 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Heavy Duty Buckets for Cat® Mini Excavators are designed for maximum performance and value over a broad range of applications in abrasive applications such as mixed dirt, clay, and rock.

Heavy Duty Buckets for Cat® Mini Excavators are designed for maximum performance and value over a broad range of applications in abrasive applications such as mixed dirt, clay, and rock.

Specifications
Specifications
Units of MeasureUSMetric
Width: 508 mm
Width: 20 in
Capacity: 101.9 l
Capacity: 3.6 ft³
Weight: 213.4 lb
Weight: 96.8 kg
Base Edge Thickness: 20 mm
Base Edge Thickness: 0.8 in
Tip Radius: 786 mm
Tip Radius: 30.9 in
Interface Type: Pin On
Units of MeasureUSMetric
Width: 508 mm
Width: 20 in
Capacity: 101.9 l
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
304305
View More
Mini Hyd Excavator
304305
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 303-1320
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 303-1320

Heavy Duty Buckets for Cat® Mini Excavators are designed for maximum performance and value over a broad range of applications in abrasive applications such as mixed dirt, clay, and rock.

View More
Specifications for part number 303-1320

Units of Measure

USMetric
Width: 508 mm
Width: 20 in
Capacity: 101.9 l
Capacity: 3.6 ft³
Weight: 213.4 lb
Weight: 96.8 kg
Base Edge Thickness: 20 mm
Base Edge Thickness: 0.8 in
Tip Radius: 786 mm
Tip Radius: 30.9 in
Interface Type: Pin On
View More
Compatible Models for part number 303-1320

MINI HYD EXCAVATOR

304 305

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert