To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits305-4337: Mounting Isolation Pad
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits305-4337: Mounting Isolation Pad
305-4337: Mounting Isolation Pad
Cat® 24mm Inner Diameter Mounting Isolation Pad for chassis in operator cabin
Brand: Cat
Product Images
305-4337: Mounting Isolation Pad
Cat® 24mm Inner Diameter Mounting Isolation Pad for chassis in operator cabin
Brand: Cat
Check Price
Check Price
Login to view your customer price
Description
Description
Description: Replacement isolation pad for the rops mounting group that provides mounting for the rollover protective structure & seals between structure & platform.
Attributes: • Material: Rubber • For use with mount assembly • Mounts with M16 hardware • RoHS compliant
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Replacement isolation pad for the rops mounting group that provides mounting for the rollover protective structure & seals between structure & platform.
Attributes: • Material: Rubber • For use with mount assembly • Mounts with M16 hardware • RoHS compliant
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Rubber
Outside Diameter (mm): 70
Inside Diameter (mm): 24
Height (mm): 7.9
Outside Diameter (in): 2.76
Inside Diameter (in): 0.95
Height (in): 0.31
Units of MeasureUSMetric
Material Description: Rubber
Outside Diameter (mm): 70
Inside Diameter (mm): 24
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D277D277C287D
Compact Track Loader
259D289D279D
Mini Hyd Excavator
301.5
Skid Steer Loader
246D236D242D262D
View More
Multi Terrain Loader
257D277D277C287D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Replacement isolation pad for the rops mounting group that provides mounting for the rollover protective structure & seals between structure & platform.
Attributes: • Material: Rubber • For use with mount assembly • Mounts with M16 hardware • RoHS compliant
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 305-4337
Units of Measure
USMetric
Material Description: Rubber
Outside Diameter (mm): 70
Inside Diameter (mm): 24
Height (mm): 7.9
Outside Diameter (in): 2.76
Inside Diameter (in): 0.95
Height (in): 0.31
View More
Compatible Models for part number 305-4337
MULTI TERRAIN LOADER
257D 277D 277C 287D
COMPACT TRACK LOADER
259D 289D 279D
MINI HYD EXCAVATOR
301.5
SKID STEER LOADER
246D 236D 242D 262D
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.