Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins306-7884: Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
306-7884: Pin
306-7884: Pin

Cat® Pin (Axle Mounting Group)

Brand: Cat

Product Images
306-7884: Pin
306-7884: Pin
306-7884: Pin
306-7884: Pin
306-7884: Pin

Cat® Pin (Axle Mounting Group)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

Applications:
Cat® Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

Applications:
Cat® Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 448
Length (in): 17.64
Diameter (mm): 55,55
Diameter (in): 2.17,2.165
Thread Size (dia x pitch) (mm): M20x2.5-6H
Hole Size (mm): 14
Hole Size (in): 0.55
Length to Pin Hole - A (mm): 43.9
Length to Pin Hole - A (in): 1.73
Material: Carbon Steel
Weight (kg): 8.121
Weight (lb): 17.9
Overall Length (in): 17.638
Overall Length (mm): 448
Units of MeasureUSMetric
Length (mm): 448
Length (in): 17.64
Diameter (mm): 55,55
View More
Compatible Models
Compatible Models
Backhoe Loader
424B424B HD424B2
View More
Backhoe Loader
424B424B HD424B2
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Frequently bought together
306-7884306-7884
183-2358183-2358
154-5405154-5405
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 306-7884
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 306-7884

Description:
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

Applications:
Cat® Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 306-7884

Units of Measure

USMetric
Length (mm): 448
Length (in): 17.64
Diameter (mm): 55,55
Diameter (in): 2.17,2.165
Thread Size (dia x pitch) (mm): M20x2.5-6H
Hole Size (mm): 14
Hole Size (in): 0.55
Length to Pin Hole - A (mm): 43.9
Length to Pin Hole - A (in): 1.73
Material: Carbon Steel
Weight (kg): 8.121
Weight (lb): 17.9
Overall Length (in): 17.638
Overall Length (mm): 448
View More
Compatible Models for part number 306-7884

BACKHOE LOADER

424B 424B HD 424B2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert