Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular306-9125: 25mm Wide Fender Square Insert
Home
Hardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular
306-9125: 25mm Wide Fender Square Insert
306-9125: 25mm Wide Fender Square Insert

Cat® 25mm Wide Plastic Fender Square Insert used in Frame

Brand: Cat

Product Images
306-9125: 25mm Wide Fender Square Insert
306-9125: 25mm Wide Fender Square Insert
306-9125: 25mm Wide Fender Square Insert
306-9125: 25mm Wide Fender Square Insert
306-9125: 25mm Wide Fender Square Insert

Cat® 25mm Wide Plastic Fender Square Insert used in Frame

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Fender Square Insert is used as a support component which provides a cushion for the bolt to be mounted in the fender. It is made using plastic material for durability. It is mounted in between the bolt and fender plate to provide support and cushion for mounting the fender to the loader frame

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Reduce mechanical stresses acting on the fender

Applications:
A Fender Square Insert is used to support and provide cushion for the mounting of the fender.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

A Fender Square Insert is used as a support component which provides a cushion for the bolt to be mounted in the fender. It is made using plastic material for durability. It is mounted in between the bolt and fender plate to provide support and cushion for mounting the fender to the loader frame

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Reduce mechanical stresses acting on the fender

Applications:
A Fender Square Insert is used to support and provide cushion for the mounting of the fender.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Polyethylene Plastic
Material: Polyethylene Plastic
View More
Compatible Models
Compatible Models
Compact Wheel Loader
908M906M907M907H908H906H907H2906906H2908H2
Wheel Loader
907K908K908906K907908M906M906
View More
Compact Wheel Loader
908M906M907M907H908H906H907H2906906H2908H2
Warranty Information
Return Policy
Parts diagram for 306-9125
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 306-9125
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 306-9125

A Fender Square Insert is used as a support component which provides a cushion for the bolt to be mounted in the fender. It is made using plastic material for durability. It is mounted in between the bolt and fender plate to provide support and cushion for mounting the fender to the loader frame

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Reduce mechanical stresses acting on the fender

Applications:
A Fender Square Insert is used to support and provide cushion for the mounting of the fender.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 306-9125
Material: Polyethylene Plastic
View More
Compatible Models for part number 306-9125

COMPACT WHEEL LOADER

908M 906M 907M 907H 908H 906H 907H2 906 906H2 908H2

WHEEL LOADER

907K 908K 908 906K 907 908M 906M 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert