Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals307-1962: 0.5mm Thick Steel Shim
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
307-1962: 0.5mm Thick Steel Shim
307-1962: 0.5mm Thick Steel Shim

Shim

Brand: Cat

Product Images
307-1962: 0.5mm Thick Steel Shim
307-1962: 0.5mm Thick Steel Shim
307-1962: 0.5mm Thick Steel Shim
307-1962: 0.5mm Thick Steel Shim
307-1962: 0.5mm Thick Steel Shim

Shim

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 307-1962
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 307-1962

Units of Measure

USMetric
Overall Thickness (mm): 0.5
Overall Thickness (in): 0.019
Outside Diameter (mm): 66.5
Outside Diameter (in): 2.618
Material: Shim Steel,Carbon Steel
Inside Diameter (mm): 40
Inside Diameter (in): 1.574
Hole Size (mm): 17
Hole Size (in): 0.669
View More
Compatible Models for part number 307-1962

MOTOR GRADER

12H NA 16M 12H 12G 24H 18M3 12M 16M3 24M 12K 120H 120G 24 14M-3 14M3 12H ES 14H NA 120H ES 160 12M 3 12M 2 16 120 14 18 140M 160K 120M 140K 160H 120K 140H 140G 160M 2 160M 3 120H NA 160M 140M 3 AWD 14L 140H NA 150 14M 130G 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140H ES 140 135H 160H NA 16GC 160H ES 14H 120K 2 14G 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert