To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeWorkshop SuppliesWorkshop Safety SuppliesAbsorbents & Spill KitsAbsorbents307-9925: Absorbent Roll
Home
Workshop SuppliesWorkshop Safety SuppliesAbsorbents & Spill KitsAbsorbents307-9925: Absorbent Roll
307-9925: Absorbent Roll
Absorbent Roll (1 Roll)
Brand: Cat
Product Images
307-9925: Absorbent Roll
Absorbent Roll (1 Roll)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Heavyweight, gray, absorbent material designed to absorb chemicals, solvents, oils, coolants, petroleum products, water, water-based fluids, and even acids and bases
Attributes: • Multiple uses in maintenance, repair, and operating (MRO) areas; cover areas prone to overspray and spills, leaving a cleaner, safer work area; ideal for heavy, concentrated machine leaks and large, spreading spills; keep floors and walk areas safer by absorbing leaks, spills, drips, and overspray • Dark gray color hides dirt and grime of foot traffic • Thin profile slides into hard-to-reach areas • Made from flame-resistant material which can be used around spark-prone areas, such as welding or grinding equipment • Material will not degrade or have a chemical reaction to a wide variety of chemicals and strong solvents • Absorbs 10 times its weight, reducing material purchase and disposal costs • Dimple design helps absorb more liquid in less time (material retains liquid, even when fully saturated) • Roll material cuts easily with scissors or razor knife — easily shaped to fit virtually any area • Material: 100% polypropylene • Multiple layers are held together with thermal bond points for added strength and durability—will not fall apart or leave behind residue, even when fully saturated • Meets OSHA regulation 29 CFR 1910.22(a)(2) for dry and clean workplace floors • Material Safety Data Sheets (MSDS) available • Supplier-branded product unless otherwise indicated
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Heavyweight, gray, absorbent material designed to absorb chemicals, solvents, oils, coolants, petroleum products, water, water-based fluids, and even acids and bases
Attributes: • Multiple uses in maintenance, repair, and operating (MRO) areas; cover areas prone to overspray and spills, leaving a cleaner, safer work area; ideal for heavy, concentrated machine leaks and large, spreading spills; keep floors and walk areas safer by absorbing leaks, spills, drips, and overspray • Dark gray color hides dirt and grime of foot traffic • Thin profile slides into hard-to-reach areas • Made from flame-resistant material which can be used around spark-prone areas, such as welding or grinding equipment • Material will not degrade or have a chemical reaction to a wide variety of chemicals and strong solvents • Absorbs 10 times its weight, reducing material purchase and disposal costs • Dimple design helps absorb more liquid in less time (material retains liquid, even when fully saturated) • Roll material cuts easily with scissors or razor knife — easily shaped to fit virtually any area • Material: 100% polypropylene • Multiple layers are held together with thermal bond points for added strength and durability—will not fall apart or leave behind residue, even when fully saturated • Meets OSHA regulation 29 CFR 1910.22(a)(2) for dry and clean workplace floors • Material Safety Data Sheets (MSDS) available • Supplier-branded product unless otherwise indicated
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Color: Gray
Ply: 3
Absorption/Box/Roll (L): 163
Size (mm): 76 cm X 46 m
Absorption/Box/Roll (gal): 43
Size (in): 30 in X 150 ft
Size (ft): 2.5 wide 150 long perforated every 0.833
Material: PVC Plastic
Size (cm): 76
Size (m): .76 wide 46 long perforated every .25
Units of MeasureUSMetric
Color: Gray
Ply: 3
Absorption/Box/Roll (L): 163
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 307-9925
Heavyweight, gray, absorbent material designed to absorb chemicals, solvents, oils, coolants, petroleum products, water, water-based fluids, and even acids and bases
Attributes: • Multiple uses in maintenance, repair, and operating (MRO) areas; cover areas prone to overspray and spills, leaving a cleaner, safer work area; ideal for heavy, concentrated machine leaks and large, spreading spills; keep floors and walk areas safer by absorbing leaks, spills, drips, and overspray • Dark gray color hides dirt and grime of foot traffic • Thin profile slides into hard-to-reach areas • Made from flame-resistant material which can be used around spark-prone areas, such as welding or grinding equipment • Material will not degrade or have a chemical reaction to a wide variety of chemicals and strong solvents • Absorbs 10 times its weight, reducing material purchase and disposal costs • Dimple design helps absorb more liquid in less time (material retains liquid, even when fully saturated) • Roll material cuts easily with scissors or razor knife — easily shaped to fit virtually any area • Material: 100% polypropylene • Multiple layers are held together with thermal bond points for added strength and durability—will not fall apart or leave behind residue, even when fully saturated • Meets OSHA regulation 29 CFR 1910.22(a)(2) for dry and clean workplace floors • Material Safety Data Sheets (MSDS) available • Supplier-branded product unless otherwise indicated
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 307-9925
Units of Measure
USMetric
Color: Gray
Ply: 3
Absorption/Box/Roll (L): 163
Size (mm): 76 cm X 46 m
Absorption/Box/Roll (gal): 43
Size (in): 30 in X 150 ft
Size (ft): 2.5 wide 150 long perforated every 0.833
Material: PVC Plastic
Size (cm): 76
Size (m): .76 wide 46 long perforated every .25
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.