Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeFilters & FluidsFluidsOilsHydraulic Oil309-6930: Hydo Advanced 10 (55 Gallons)
HomeFilters & FluidsFluidsOilsHydraulic Oil309-6930: Hydo Advanced 10 (55 Gallons)
309-6930: Hydo Advanced 10 (55 Gallons)

Cat® HYDO™ Advanced 10 (55 Gallons)

Brand: Cat

Product Images
309-6930: Hydo Advanced 10 (55 Gallons)
309-6930: Hydo Advanced 10 (55 Gallons)

Cat® HYDO™ Advanced 10 (55 Gallons)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 309-6930

Cat® HYDO™ Advanced 10 is a combination of premium additives and specially selected and controlled higher quality base oils designed to provide extended drain intervals and extra protection to hydraulic system components. Cat HYDO Advanced 10 represents a significant performance breakthrough in hydraulic oil technology. This oil has been developed with an optimized formulation that has been subjected to severe qualification testing in the field and laboratory for thousands of hours. Result is the best product available for Cat machine hydraulic systems

Ambient Operating Temps -
Celsius : -20°C minimum to 40°C maximum
Fahrenheit: -4°F minimum to 104°F maximum

View More
Specifications for part number 309-6930
Drain Interval: 6,000 hours with S•O•S(SM)
Volume Unit (English): Gallon
Material: Oil Fluid
SAE: 10
Volume Spec (in): 55.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced