Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFluidsOilsHydraulic Oil309-6942: Hydo Advanced 10 (20 Liters)
Home
Filters & FluidsFluidsOilsHydraulic Oil
309-6942: Hydo Advanced 10 (20 Liters)
309-6942: Hydo Advanced 10 (20 Liters)

Shop Cat® hydraulic oil advanced 10 in 20 liters for machines compatible with 309-6942.

Brand: Cat

Product Images
309-6942: Hydo Advanced 10 (20 Liters)
309-6942: Hydo Advanced 10 (20 Liters)

Shop Cat® hydraulic oil advanced 10 in 20 liters for machines compatible with 309-6942.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® HYDO™ Advanced is the best product available for Cat hydraulic systems and mixed fleet customers.


Attributes:
Cat HYDO Advanced is developed, tested, and approved by Caterpillar to meet the same high standards as all Genuine Cat Parts.

Description:
Cat® HYDO™ Advanced is the best product available for Cat hydraulic systems and mixed fleet customers.


Attributes:
Cat HYDO Advanced is developed, tested, and approved by Caterpillar to meet the same high standards as all Genuine Cat Parts.

Specifications
Specifications
Units of MeasureUSMetric
Drain Interval: 6,000 hours with S•O•S(SM)
Volume Unit (English): Gallon
Volume Unit (mm): Liter
Material: Oil Fluid
SAE: 10
Volume Spec (mm): 20
Volume Spec (in): 5
Units of MeasureUSMetric
Drain Interval: 6,000 hours with S•O•S(SM)
Volume Unit (English): Gallon
Volume Unit (mm): Liter
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 309-6942

Description:
Cat® HYDO™ Advanced is the best product available for Cat hydraulic systems and mixed fleet customers.


Attributes:
Cat HYDO Advanced is developed, tested, and approved by Caterpillar to meet the same high standards as all Genuine Cat Parts.

View More
Specifications for part number 309-6942

Units of Measure

USMetric
Drain Interval: 6,000 hours with S•O•S(SM)
Volume Unit (English): Gallon
Volume Unit (mm): Liter
Material: Oil Fluid
SAE: 10
Volume Spec (mm): 20
Volume Spec (in): 5
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert