To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsOther Cab Components311-3564: Enclosure Pawl
Home
CabsOther Cab Components311-3564: Enclosure Pawl
311-3564: Enclosure Pawl
Cat® 6 mm Thick Pawl provides secure locking for the enclosure, ensuring safety and protection for the generator set components
Brand: Cat
Product Images
311-3564: Enclosure Pawl
Cat® 6 mm Thick Pawl provides secure locking for the enclosure, ensuring safety and protection for the generator set components
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat Pawls are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Pawl's are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: •A pawl is used in an anchor windlass to prevent a free-spooling chain by grabbing and snubbing an individual link. •Pawls are applications specific assembly conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Pawls are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Pawl's are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: •A pawl is used in an anchor windlass to prevent a free-spooling chain by grabbing and snubbing an individual link. •Pawls are applications specific assembly conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
Overall Length (mm): 72.5
Overall Height (mm): 11.7
Width (mm): 35
Thickness (mm): 6
Overall Length (in): 2.854
Overall Height (in): 0.461
Width (in): 1.378
Thickness (in): 0.236
Units of MeasureUSMetric
Material: Steel,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
Overall Length (mm): 72.5
View More
Compatible Models
Compatible Models
Motor Grader
12H160H140H14H
View More
Motor Grader
12H160H140H14H
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat Pawls are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Pawl's are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: •A pawl is used in an anchor windlass to prevent a free-spooling chain by grabbing and snubbing an individual link. •Pawls are applications specific assembly conditions.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 311-3564
Units of Measure
USMetric
Material: Steel,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
Overall Length (mm): 72.5
Overall Height (mm): 11.7
Width (mm): 35
Thickness (mm): 6
Overall Length (in): 2.854
Overall Height (in): 0.461
Width (in): 1.378
Thickness (in): 0.236
View More
Compatible Models for part number 311-3564
MOTOR GRADER
12H 160H 140H 14H
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.