Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components311-3642: Exterior Door Latch Cover
Home
CabsOther Cab Components
311-3642: Exterior Door Latch Cover
311-3642: Exterior Door Latch Cover

Cat® Cover for Exterior Door Latch in Cab

Brand: Cat

Product Images
311-3642: Exterior Door Latch Cover
311-3642: Exterior Door Latch Cover
311-3642: Exterior Door Latch Cover
311-3642: Exterior Door Latch Cover
311-3642: Exterior Door Latch Cover

Cat® Cover for Exterior Door Latch in Cab

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Cover act as guards for internal components and also reduce the effects of splashing mud, water, and other unwanted elements.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Cover act as guards for internal components and also reduce the effects of splashing mud, water, and other unwanted elements.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Side Wall Thickness (mm): 3
Side Wall Thickness (in): 0.1
Length (mm): 148.8
Length (in): 5.9
Height (mm): 103
Height (in): 4.1
Width (mm): 221.3
Width (in): 8.7
Material: ABS Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
Material Description: PLASTIC
Weight (kg): 0.16
Weight (lb): 0.4
Units of MeasureUSMetric
Side Wall Thickness (mm): 3
Side Wall Thickness (in): 0.1
Length (mm): 148.8
View More
Compatible Models
Compatible Models
Wheel Loader
907K908K906K908M906M
Compact Wheel Loader
914K914M908M906M907M918M920K910K910M914910920907H908H906H907H2906H2908H2
View More
Wheel Loader
907K908K906K908M906M
Warranty Information
Return Policy
Parts diagram for 311-3642
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert