Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home311-6525: RING-NOZZLE
Home311-6525: RING-NOZZLE
311-6525: RING-NOZZLE

Turbocharger Nozzle Ring

Brand: Cat

Product Images
311-6525: RING-NOZZLE
311-6525: RING-NOZZLE
Contact your dealer for replacement options.

Turbocharger Nozzle Ring

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Nozzle rings are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

Description:

  • Nozzle rings are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 274.3
Height (mm): 71.1
Length (in): 11.3
Height (in): 2.8
Length (mm): 287
Units of MeasureUSMetric
Width (mm): 274.3
Height (mm): 71.1
Length (in): 11.3
View More
Compatible Models
Compatible Models
Gen Set Engine
G3520B
Generator Set
G3520B
View More
Gen Set Engine
G3520B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert