Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits315-6714: Main Water Pump Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
315-6714: Main Water Pump Install Kit
315-6714: Main Water Pump Install Kit

Main Water Pump Install Kit

Brand: Cat

Product Images
315-6714: Main Water Pump Install Kit
315-6714: Main Water Pump Install Kit
315-6714: Main Water Pump Install Kit
315-6714: Main Water Pump Install Kit

Main Water Pump Install Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 3
7E-5555: 0.8mm Thick Cooling System Gasket
7E-5555: 0.8mm Thick Cooling System GasketQuantity: 1
7L-6580: 5.33 x 31.12mm 70A EPDM O-Ring
7L-6580: 5.33 x 31.12mm 70A EPDM O-RingQuantity: 2
100-8525: 0.8mm Thick Seal Gasket
100-8525: 0.8mm Thick Seal GasketQuantity: 1
101-1635: 0.8mm Thick Water Pump Seal Gasket
101-1635: 0.8mm Thick Water Pump Seal GasketQuantity: 1
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
6V-7350: 2.62 x 113.97mm 75A FKM O-RingQuantity: 1
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 315-6714

We are still working on adding a specification for this part.

Compatible Models for part number 315-6714

TRUCK ENGINE

C-10 C-12

SOIL COMPACTOR

815F

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

MOTOR GRADER

143H 160H 140H 163H 14H 16H

WHEEL LOADER

966G II

TRACK-TYPE TRACTOR

D7R II

CHALLENGER

75D 75E 85D

MARINE ENGINE

3196

PIPELAYER

572R II

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

C-12

EXCAVATOR

345B II 345B L 345B II MH 345B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert