Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings317-3911: Self-Aligning Spherical Plain Bearing (Outer Race Only)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
317-3911: Self-Aligning Spherical Plain Bearing (Outer Race Only)
317-3911: Self-Aligning Spherical Plain Bearing (Outer Race Only)

Self-Aligning Spherical Plain Bearing (Outer Race Only)

Brand: Cat

Product Images
317-3911: Self-Aligning Spherical Plain Bearing (Outer Race Only)
317-3911: Self-Aligning Spherical Plain Bearing (Outer Race Only)
317-3911: Self-Aligning Spherical Plain Bearing (Outer Race Only)
317-3911: Self-Aligning Spherical Plain Bearing (Outer Race Only)
317-3911: Self-Aligning Spherical Plain Bearing (Outer Race Only)

Self-Aligning Spherical Plain Bearing (Outer Race Only)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 317-3911
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 317-3911

Units of Measure

USMetric
Length (mm): 52.311
Outside Diameter (mm): 120.642
Length (in): 2.059
Outside Diameter (in): 4.7496
Material: Steel Bearing
View More
Compatible Models for part number 317-3911

UNDERGROUND ART TRUCK

AD55B AD60 AD55 AD63

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

773E

TRUCK

773E 775G 772 775F 773G 770 773F 773G LRC 775G OEM 775G LRC 773G OEM

OFF HIGHWAY TRUCK

775 773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert