Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits319-9510: Gas Spring Assembly
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits319-9510: Gas Spring Assembly
319-9510: Gas Spring Assembly

Cat® Gas Spring Assembly (Steering Column)

Brand: Cat

Product Images
319-9510: Gas Spring Assembly
319-9510: Gas Spring Assembly
319-9510: Gas Spring Assembly
319-9510: Gas Spring Assembly
319-9510: Gas Spring Assembly

Cat® Gas Spring Assembly (Steering Column)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 319-9510

Units of Measure

USMetric
Length (in): 6.89
Length (mm): 175.0
Width (mm): 30.48
Height (mm): 30.5
Material: Carbon Steel
Height (in): 1.2
View More
Compatible Models for part number 319-9510

INTEGRATED TOOLCARRIER

IT38H IT38G IT14G IT38G II IT14G2 IT28G

VIBRATORY COMPACTOR

CP-64 CP-663E CS-56 CP-433E CS-423E CS-54 CB-634D CP-54 CP-56 CP-573E CP-533D CS-573D CP-533E CS-573E CS-533D CS-533E CS-44 CP-44 CS-433E CS-663E CS-683E CS-76 CS-74 CP-563E CP-76 CS-583E CP-563D CS-531D CS-563D CS-563E CS-583D CP-74 CS-64

WHEEL LOADER

938G II 928H 928G 924H 908M 924G 908M OEM 924GZ 938G 928HZ 938H 906M 930G 930H 924HZ

COMPACT WHEEL LOADER

908M 920K 914 910 901C 906H2 908H2 903 902 901 902C 906H 902C2 910H 910G 914K 914M 914G 906M 918M 910K 910M 903D 907H 903C 914G2 907H2 910G II 907M 920 908H 901C2 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced