Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins320-9164: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
320-9164: Linkage Pin
320-9164: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
320-9164: Linkage Pin
320-9164: Linkage Pin
320-9164: Linkage Pin
320-9164: Linkage Pin
320-9164: Linkage Pin

Linkage Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 320-9164
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 320-9164

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Internal Groove: Greased through pin
Pin Type: Straight Pin
Plating: Zinc Plated
Pin Diameter (mm): 50
Pin Diameter (in): 1.97
Length (mm): 285
Length (in): 11.22
Removal Aid / Feature: No Puller Hole
View More
Compatible Models for part number 320-9164

BACKHOE LOADER

426 428F 428 422F 432E 444F 444 432F 434 442E 434E 422E 434F 444E 432 428E 432F2 422F2 444F2 434F2 427F2 426 F2 428F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert