Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps321-9741: Pump Assembly-Gear (2 Section) Basic
Home
HydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps
321-9741: Pump Assembly-Gear (2 Section) Basic
321-9741: Pump Assembly-Gear (2 Section) Basic

Cat® Basic Gear Pump Assembly (2 Section)

Brand: Cat

Product Images
321-9741: Pump Assembly-Gear (2 Section) Basic
321-9741: Pump Assembly-Gear (2 Section) Basic

Cat® Basic Gear Pump Assembly (2 Section)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
321-9741321-9741
217-7024217-7024
6V-50486V-5048
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 321-9741
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 321-9741

Units of Measure

USMetric
Overall Width (in): 7.5
Length (in): 16.2
Material: Carbon Steel
Overall Width (mm): 190.5
Overall Length (in): 16.2
Overall Height (mm): 127
Height (in): 5
Width (mm): 190.5
Height (mm): 127
Overall Height (in): 5
Overall Length (mm): 411.4
Length (mm): 411.5
View More
Compatible Models for part number 321-9741

TRUCK

797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert