Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components326-0308: Straight Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
326-0308: Straight Adapter
326-0308: Straight Adapter

Cat® Engine Air Intake Straight Adapter Connector

Brand: Cat

Product Images
326-0308: Straight Adapter
326-0308: Straight Adapter
326-0308: Straight Adapter
326-0308: Straight Adapter
326-0308: Straight Adapter

Cat® Engine Air Intake Straight Adapter Connector

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
326-0308326-0308
214-7568214-7568
3K-03603K-0360
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 326-0308
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 326-0308
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16), 8K-0001 (3/8-24)
Oil and Fuel Compatible Seal: 238-5079 (3/8-24), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16), 7J-0204 (3/8-24)
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 326-0308

TRACK-TYPE TRACTOR

D8T D8R D8

POWER PACKAGE

C7

PIPELAYER

PL83 PL87

PETROLEUM ENGINE

C-15 C9 C7 C32

LOAD HAUL DUMP

R2900 R2900 XE

SOIL COMPACTOR

CP7 CP44B CS44B

COMPACTOR

CCS7

VIBRATORY COMPACTOR

CP7 CS7 CS-44B CP44B CS44B CP-44B

View More
Related parts
3K-0360
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Check Price
238-5079
238-5079: 1.63 x 7.65mm 90A FKM O-Ring
Check Price
238-5080
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Check Price
6V-6609
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Check Price
7J-0204
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert