Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals326-0544: 518mm Inner Diameter Rubber D-Ring Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
326-0544: 518mm Inner Diameter Rubber D-Ring Seal
326-0544: 518mm Inner Diameter Rubber D-Ring Seal

Cat® D-Ring Seal for final drive service and parking brake ensures secure and reliable sealing, preventing fluid leakage

Brand: Cat

Product Images
326-0544: 518mm Inner Diameter Rubber D-Ring Seal
326-0544: 518mm Inner Diameter Rubber D-Ring Seal
326-0544: 518mm Inner Diameter Rubber D-Ring Seal
326-0544: 518mm Inner Diameter Rubber D-Ring Seal
326-0544: 518mm Inner Diameter Rubber D-Ring Seal

Cat® D-Ring Seal for final drive service and parking brake ensures secure and reliable sealing, preventing fluid leakage

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
326-0544326-0544
337-1943337-1943
9X-75509X-7550
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 326-0544
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 326-0544

Units of Measure

USMetric
Color: Light Blue
Color Notes: Actual O-ring color may differ from image.
Cross Section Direction: Curved Outside Diameter
Cross Section Height (in): 0.260
Cross Section Height (mm): 6.6
Cross Section Width (in): 0.170
Cross Section Width (mm): 4.31
Hardness (Shore A): 90
Inside Diameter (in): 20.394
Inside Diameter (mm): 518
Material: FKM,Fluoroelastomer (FKM) Rubber,Polytetrafluoroethylene (PTFE) Plastic
Material Description: FKM Rubber
Notes: Dimensions and material descriptions provided for reference only.
O-Ring Type: D-Ring
Outside Diameter (in): 20.913
Outside Diameter (mm): 531.2
View More
Compatible Models for part number 326-0544

WHEEL TRACTOR

631K 623H 637K 651 621H 627H 621K OEM

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 657 623 621 632 631 651 627K 623K LRC 623K 637K 631K 621K

WHEEL SCRAPER

637K

LOAD HAUL DUMP

R3000H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert