Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance326-1007: PUMP KIT
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance326-1007: PUMP KIT
326-1007: PUMP KIT

Brand: Cat

fallback-image
326-1007: PUMP KIT

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

179-8128: 31.47mm Inner Diameter Fuel System Seal
179-8128: 31.47mm Inner Diameter Fuel System SealQuantity: 2
227-5904: 3 x 104mm 75A FKM O-Ring
227-5904: 3 x 104mm 75A FKM O-RingQuantity: 1
239-2402: 6.07mm Inner Diameter Fuel System Seal
239-2402: 6.07mm Inner Diameter Fuel System SealQuantity: 3
312-0617: PUMP GP-FUEL
312-0617: PUMP GP-FUELQuantity: 1
313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw
313-4620: M5-0.8 x 25mm Socket Head Hexalobular ScrewQuantity: 4
256-0302: BOLT
256-0302: BOLTQuantity: 1
185-3241: 92.41mm Inner Diameter O-Ring Seal
185-3241: 92.41mm Inner Diameter O-Ring SealQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 326-1007

We are still working on adding a specification for this part.

Compatible Models for part number 326-1007

POWER PACKAGE

C7

MARINE ENGINE

C7

PETROLEUM ENGINE

C7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced