Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineExhaust SystemExhaust Manifolds & Manifold Components326-7931: 91mm Flange Diameter Wastegate Tee Elbow
Home
EngineExhaust SystemExhaust Manifolds & Manifold Components
326-7931: 91mm Flange Diameter Wastegate Tee Elbow
326-7931: 91mm Flange Diameter Wastegate Tee Elbow

Cat® Wastegate Tee Elbow For Manifold

Brand: Cat

Product Images
326-7931: 91mm Flange Diameter Wastegate Tee Elbow
326-7931: 91mm Flange Diameter Wastegate Tee Elbow
326-7931: 91mm Flange Diameter Wastegate Tee Elbow
326-7931: 91mm Flange Diameter Wastegate Tee Elbow
326-7931: 91mm Flange Diameter Wastegate Tee Elbow

Cat® Wastegate Tee Elbow For Manifold

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
326-7931326-7931
7C-39207C-3920
7C-39217C-3921
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 326-7931
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 326-7931

Units of Measure

USMetric
Flange Diameter (mm): 91
Flange Diameter (in): 3.58 (3X)
Height (in): 1.3
Inside Diameter (mm): 76.2
Inside Diameter (in): 3.00 (3X)
Length (in): 12.99
Material: Stainless Steel,Alloy Steel
Weight (lb): 0.24
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 326-7931

ENGINE

G3520J G3516J

GAS ENGINE

G3520B G3516J G3520J G3516B G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert