Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeCabsOther Cab Components327-4461: Push Button Exterior Handle
BackHome
CabsOther Cab Components
327-4461: Push Button Exterior Handle
327-4461: Push Button Exterior Handle
Product Images
327-4461: Push Button Exterior Handle
327-4461: Push Button Exterior Handle
327-4461: Push Button Exterior Handle
327-4461: Push Button Exterior Handle
327-4461: Push Button Exterior Handle

Cat® Plastic Push Button Exterior Handle for Hood and Compartment Door

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 327-4461
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 327-4461

Description:
Cat handle assemblies are used to Adjustable, clamping, workholding & positioning in Cat machines. Handle assemblies are designed for quality you expect for your equipment.

Attributes:
• Handle assemblies are ergonomically designed for ease of operator use.

Applications:
• CAT handles can be used to access the operator compartments and doors.
• Consult your owner's manual or contact your local CAT dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 327-4461

Units of Measure

USMetric

Material: Plastic (NYLON),Polyamide Plastic

Coating: Not Specified

Length (mm): 190

Width (mm): 44

Fits Bolt Sizes (mm): M6

Length (in): 7.480

Width (in): 1.732

Fits Bolt Sizes (in): 1/4-28

View More
Compatible Models for part number 327-4461

WHEEL LOADER

972M 950M 962M 982M 980M 972M XE 966M XE 966M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert