Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance327-6648: LOWER SEAT ADJUSTER KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
327-6648: LOWER SEAT ADJUSTER KIT
327-6648: LOWER SEAT ADJUSTER KIT

Cat® Seat Adjuster Kit (Lower)

Brand: Cat

Product Images
327-6648: LOWER SEAT ADJUSTER KIT
327-6648: LOWER SEAT ADJUSTER KIT
327-6648: LOWER SEAT ADJUSTER KIT
327-6648: LOWER SEAT ADJUSTER KIT
327-6648: LOWER SEAT ADJUSTER KIT

Cat® Seat Adjuster Kit (Lower)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 327-6648

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Height (mm): 31.7
Overall Length (mm): 453.3
Overall Width (mm): 320
Thread: M5X0.8
Weight (kg): 2.5
Weight (lb): 0.01
View More
Compatible Models for part number 327-6648

GENERATOR SET

3516C

MINI HYD EXCAVATOR

307D

ROTARY/TRACK DRILLS

MD5150C

TRACK FELLER BUNCHER

2390 2391 552 2 511 541 2 2290 522 521 2590 2491 521B 532 522B 541 1290T 551 552

WHEELED EXCAVATOR

W345C MH

HEX BASED SPL SOLUTION

352F 330F 318D2 320D 320E 323E 320D2 330F OEM 349F 374F OEM 330D2

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C

EXCAVATOR

336E LN 311D LRR 316F L 336E LH 349F LXE 349D L 325D FM LL 336D2 LXE 312E 312F 320D LN 336D 324D 336E 312D 324E 336F 315D L 320D2 336D2 L 340D2 L 335F 323F 336F XE 374F L 323D 390D 390F 320D L 349E L 330D2 336E LNH 320D FM RR 336D2L OEM 390D L 336D LN 319D LN 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330D FM 345C 345D 320E L 548 320D2 GC 325D FM 349F L 385C L 325D L 326D2 349D2 319D L 352F-VG 323D2 L 558 320D LRR 326F L 336D L 374D L 323F OEM 336D2 320F L 312D2 L 336F L XE 568 FM 313D2 323E LN 314E CR 320D FM 326F 313D2 LGP 349E MH 538 349D 330F LN 324D L 330D L 313F 336E L 349E 325D 336E H 349F 313D 320E RR 325F 312D2 GC 312D2 318E L 352F 312D L 340F 324D FM LL 330D MH 328D LCR 329D LN 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 325F LCR 323F LN 319D 330D LN 318D2 L 320C FM 324E L 336F L 568 FM LL 318F L 374F 312E L 345C L 329E L 323D SA 320D RR 345D L VG 323D S 340D L 323D L 313F L 330D2 L 336 311F LRR 323D2 329D 330F L 329E 326D2 L 314F CR 385C 345D L 336F LNXE 329F L 336D2 XE 335F LCR 320D 320E 314E LCR 365C L 323E L 325D MH 336F LN 329E LN 385C L MH 323E SA 320E LN 330F 316E L 315F LCR 329D2 L 330D 316E L OEM 320D2 L 324D LN 390F L 329D2 323F L 336D2 L XE 345C MH 365C 326F LN

MOBILE HYD POWER UNIT

374D 330D L 336E L 329D L 336FMHPU 329E 385C 336D L 323D LN 365C L 349E L HVG 325D L 349E 325D 390F MHPU 336F 336D 336E C7.1 352FMHPU 323F OEM 390F 315D L 330F OEM 330D2 345D 345C 349D L 390D L 336E HVG 330F 330D 324D LN 330D LN 330FMHPU 385C L 349D2 323D L 374F MHPU 312D L 345C L 374F

HYDRAULIC SHOVEL

6015 6015B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert