Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies327-8515: 24V Signal Lamp
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies
327-8515: 24V Signal Lamp
327-8515: 24V Signal Lamp

Cat® 24V Left Hand Signal Lamp with 18 AWG Connector

Brand: Cat

Product Images
327-8515: 24V Signal Lamp
327-8515: 24V Signal Lamp

Cat® 24V Left Hand Signal Lamp with 18 AWG Connector

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 327-8515
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 327-8515

Units of Measure

USMetric
Width (mm): 60
Length (in): 3.54
Material: Acrylic Plastic
Connector Type: 2 pin
Length (mm): 90
Width (in): 2.36
View More
Compatible Models for part number 327-8515

ASPHALT PAVER

AP655 AP655F AP500F AP-655D AP1055 AP-1000E AP-1000F AP655F L AP-555E AP600 AP600F AP555F AP-600D AP1000 AP-1055F AP-1055E

ASPHALT SCREED

SE50 V SE60 V SE60 VT XW SE60 V XW AS4252C SE50 VT SE60VT XW

WHEEL DOZER

834 834K 844K

WHEEL LOADER

988K XE 988K 988 988 XE 990K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert