Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components328-4984: Rotary Door Latch
Home
CabsOther Cab Components
328-4984: Rotary Door Latch
328-4984: Rotary Door Latch

Cat® Left Hand Cabin Door Rotary Latch

Brand: Cat

Product Images
328-4984: Rotary Door Latch
328-4984: Rotary Door Latch
328-4984: Rotary Door Latch
328-4984: Rotary Door Latch
328-4984: Rotary Door Latch

Cat® Left Hand Cabin Door Rotary Latch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.
• Coatings that meet special requirements for different applications (RoHS compliant).

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.
• Coatings that meet special requirements for different applications (RoHS compliant).

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Stainless Steel,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
Overall Height (mm): 113.7
Overall Length (mm): 46
Width (mm): 19.8
Fits Bolt Sizes (mm): M6
Overall Height (in): 4.476
Overall Length (in): 1.811
Width (in): 0.78
Fits Bolt Sizes (in): 1/4-20
Units of MeasureUSMetric
Material: Stainless Steel,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
Overall Height (mm): 113.7
View More
Compatible Models
Compatible Models
Asphalt Compactor
CB16CB15CB13
Pneumatic Compactor
CW34CW-34
Industrial Engine
C4.4
Soil Compactor
CP7CS44BCS56BCS68BCP44BCP68BCP56BCS66BCS78BCS54BCP11CP12CP14CP16CP17CS20CS64BCS76BCS11CS12CS13CS14CS16CS17CS19CS74BCP74B
Compactor
CCS7CCS9CB13CB15CB16
Vibratory Compactor
CS78BCS-44BCS-56BCS-68BCS54BCP54BCS7CP-74BCS-54BCS-66BCS-78BCP76BCS-79BCP12CS-64BCS-76BCS74BCP74BCP-54BCP7CS68BCS56BCS-74BCS12CS44BCS14CS79BCP-56BCP-68BCP68BCP44BCP56BCP-44B
Motor Grader
18M312M14M312M 312M 2161418120M160M140M 3 AWD12M 3 AWD140M 3140M 2120M 216M16M314M-3160140M160M 2160M 314L15014M160M 3 AWD140
View More
Asphalt Compactor
CB16CB15CB13
Warranty Information
Return Policy
Parts diagram for 328-4984
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert