Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components329-5790: 50mm Rod Diameter Double Lip Wiper Seal
BackHome
HydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components
329-5790: 50mm Rod Diameter Double Lip Wiper Seal
329-5790: 50mm Rod Diameter Double Lip Wiper Seal
Product Images
329-5790: 50mm Rod Diameter Double Lip Wiper Seal
329-5790: 50mm Rod Diameter Double Lip Wiper Seal
329-5790: 50mm Rod Diameter Double Lip Wiper Seal
329-5790: 50mm Rod Diameter Double Lip Wiper Seal
329-5790: 50mm Rod Diameter Double Lip Wiper Seal

Cat® Wiper Seal (Double-Lip)(50 mm Rod)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 329-5790
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 329-5790

Description:
Cat wiper seals provide a fluid tight seal between the cylinder and rod.

Attributes:
• Polyurethane and steel wiper
• Fits 50 mm (1.97 in) diameter rod

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 329-5790

Units of Measure

USMetric

Outside Diameter (mm): 67.7

Rod Diameter (mm): 50

Material: Carbon Steel,Plastic Plastic,Urethane Rubber

Rod Diameter (in): 1.97

Outside Diameter (in): 2.66

View More
Compatible Models for part number 329-5790

WHEEL LOADER

962 950 972 966XE 966K XE 972XE 966K 966 972K

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 329-5790
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 329-5790

Description:
Cat wiper seals provide a fluid tight seal between the cylinder and rod.

Attributes:
• Polyurethane and steel wiper
• Fits 50 mm (1.97 in) diameter rod

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 329-5790

Units of Measure

USMetric

Outside Diameter (mm): 67.7

Rod Diameter (mm): 50

Material: Carbon Steel,Plastic Plastic,Urethane Rubber

Rod Diameter (in): 1.97

Outside Diameter (in): 2.66

View More
Compatible Models for part number 329-5790

WHEEL LOADER

962 950 972 966XE 966K XE 972XE 966K 966 972K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced