Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home331-2477: HEAD GP-CYL
Home331-2477: HEAD GP-CYL
331-2477: HEAD GP-CYL

Cylinder Head Assembly

Brand: Cat

Product Images
331-2477: HEAD GP-CYL
331-2477: HEAD GP-CYL

Cylinder Head Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 331-2477

Description:

  • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber


Attributes:
Cat® cylinder heads are:

  • Fully machined to Caterpillar's rigid design tolerances and standards. Ensures no leaks, due to a perfect fit of all cylinder head components and mating surfaces. This provides maximum reliability and longevity.
  • Clean. Casting processes can leave behind core sand deep inside cylinder heads which later serve as harmful contamination to the engine or prevent proper cooling during operation.
  • Work with standard & oversize guides and/or valve inserts: The availability of multiple sizes of guides and inserts provides maximum cylinder head reuse and repair.
  • Designed for remanufacture. The costly head casting's bottom deck can be machined to clean up minor damage and still be reused for an additional life.

View More
Specifications for part number 331-2477

Units of Measure

USMetric
Width (mm): 457.2
Height (mm): 342.9
Length (in): 45.5
Height (in): 13.5
Length (mm): 1,155.7
View More
Compatible Models for part number 331-2477

ARTICULATED TRUCK

730C2 730C

WHEEL TRACTOR

627H 621K OEM 623H 621H

WHEEL TRACTOR-SCRAPER

627K 623K 621K

INDUSTRIAL ENGINE

C13

EJECTOR TRUCK

730C2 EJ 730C

EXCAVATOR

352F 349E L 349F L 349F LXE 352F-VG 349E L VG 352F XE VG 349E

MOBILE HYD POWER UNIT

349E L HVG 349E

MOTOR GRADER

16M 18M3 16M3

WHEEL LOADER

980K HLG 980K 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced