Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityOther Visibility Components334-6405: STRIKER AS
Home
CabsCab VisibilityOther Visibility Components
334-6405: STRIKER AS
334-6405: STRIKER AS

Cat® Striker Assembly

Brand: Cat

Product Images
334-6405: STRIKER AS
334-6405: STRIKER AS

Cat® Striker Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Welded steel striker assembly
• Medium gloss black paint finish

Applications:
Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Welded steel striker assembly
• Medium gloss black paint finish

Applications:
Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Overall Width (in): 2.4
Overall Height (in): 2
Material: Alloy Steel
Overall Length (in): 3.3
Overall Width (mm): 61
Overall Height (mm): 50.8
Overall Length (mm): 83.8
Units of MeasureUSMetric
Material Description: Steel
Overall Width (in): 2.4
Overall Height (in): 2
View More
Compatible Models
Compatible Models
Rotary/Track Drills
MD5150C
Expanded Mining Products
LD350
Excavator
336E LN318E L320E L352F316F L340F336E LH349F L349F LXE336F LNXE329F L335F LCR312E336E324E336F336F LN XE320E LRR352F-VG336F LN329E LN324E L326F L336F L318F L318B N320F L330F336F L XE316E L312E L349E L336E LNH329E L313F L349E L VG324E LN330F L329E352F XE VG330F LN336E L326F LN349E349F
Mobile Hyd Power Unit
336F336EC7.1352FMHPU
Hydraulic Shovel
6015B6015
View More
Rotary/Track Drills
MD5150C
Warranty Information
Return Policy
Parts diagram for 334-6405
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert