Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareOther Hardware334-6495: 40mm Long Window Latch Striker
Home
Hardware, Seals, & ConsumablesHardwareOther Hardware
334-6495: 40mm Long Window Latch Striker
334-6495: 40mm Long Window Latch Striker

Cat® Operator Cabin Window Latch Striker for securely holding the window and providing security to the structure

Brand: Cat

Product Images
334-6495: 40mm Long Window Latch Striker
334-6495: 40mm Long Window Latch Striker
334-6495: 40mm Long Window Latch Striker
334-6495: 40mm Long Window Latch Striker
334-6495: 40mm Long Window Latch Striker

Cat® Operator Cabin Window Latch Striker for securely holding the window and providing security to the structure

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat strikers provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Material: Stainless Steel
• Diameter: 7 mm (0.28 in) (Striker Bar)
• Thread: M6X1.0

Application:
Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat strikers provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Material: Stainless Steel
• Diameter: 7 mm (0.28 in) (Striker Bar)
• Thread: M6X1.0

Application:
Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Stainless Steel
Overall Height (mm): 59
Overall Width (mm): 53
Diameter (mm): 7 (Striker Bar)
Thread: M6X1.0 (2X)
Overall Height (in): 2.30
Overall Width (in): 2.07
Diameter (in): 0.28 (Striker Bar)
Units of MeasureUSMetric
Material: Stainless Steel
Overall Height (mm): 59
Overall Width (mm): 53
View More
Compatible Models
Compatible Models
Generator Set
3512B
Rotary/Track Drills
MD5150C
Hex Based Spl Solution
330F OEM320E
Expanded Mining Products
LD350
Excavator
312D2336E LN318E L352F312D L316F L340F336E LH349F LXE349D L328D LCR329D LN329D L312E323F SA312F320D LN340F L LRE336D324D336E312D324E336F349D2 L336F LN XE320E LRR315D L325F LCR323F LN336D2 L324E L335F336F L323F336F XE374F L323D318F L390F320D L374F312E L349E L330D2336E LNH329E L318F323D SA320D RR345D L VG336D LN319D LN323D L313F L330D2 L323D LN323D2349E L VG324E LN329D330F L329E352F XE VG326D2 L345D320E L345D L349F L336F LNXE329F L335F LCR320D320E316F326D2349D2319D L323E L352F-VG323D2 L336F LN320D LRR329E LN326F L336D L323E SA320E LN323F OEM336D2320F L330F336F L XE316E L323E LN329D2 L326F324D LN390F L323F L330F LN324D L313F336E L326F LN349E336E H349F320E RR325F
Material Handler
MH3295
Mobile Hyd Power Unit
329D L336FMHPU329E330F330D349E330FMHPU336F336EC7.1352FMHPU323F OEM
Hydraulic Shovel
6015B6015
View More
Generator Set
3512B
Warranty Information
Return Policy
Parts diagram for 334-6495
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert