Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: The undercarriage frame step serves as a practical and secure step for operators and maintenance personnel to access the vehicle's cabin or various areas of the machine's undercarriage. Crafted from durable materials, such as high-strength steel, the frame step ensures long-lasting performance in demanding work environments. The frame step is designed to withstand heavy loads and provides a stable platform, featuring a textured or non-slip surface for enhanced traction and safety. Whether on excavators or bulldozers. The undercarriage frame step offers a reliable solution for improved accessibility and operator convenience.
Attributes: • Ensuring a stable and reliable platform for stepping on. • withstand various weather conditions.
Applications: The undercarriage frame step is used for operators to enter and exit. It is mainly used in Cat 328D, 330, 330D, 335, 335F, 336, 336D, 336E, 336F, 340, 340F, 345, 349D and 350 Excavators, 328D, 330D, 336 and 336D 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, MD6640 Drills
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The undercarriage frame step serves as a practical and secure step for operators and maintenance personnel to access the vehicle's cabin or various areas of the machine's undercarriage. Crafted from durable materials, such as high-strength steel, the frame step ensures long-lasting performance in demanding work environments. The frame step is designed to withstand heavy loads and provides a stable platform, featuring a textured or non-slip surface for enhanced traction and safety. Whether on excavators or bulldozers. The undercarriage frame step offers a reliable solution for improved accessibility and operator convenience.
Attributes: • Ensuring a stable and reliable platform for stepping on. • withstand various weather conditions.
Applications: The undercarriage frame step is used for operators to enter and exit. It is mainly used in Cat 328D, 330, 330D, 335, 335F, 336, 336D, 336E, 336F, 340, 340F, 345, 349D and 350 Excavators, 328D, 330D, 336 and 336D 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, MD6640 Drills
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Length (in): 20
Length (mm): 432
Material: Steel,Structural Steel
Thickness (in): 0.63
Thickness (mm): 16
Weight (kg): 3.27
Weight (lb): 7.2
Width (in): 3.35
Width (mm): 85
Units of MeasureUSMetric
Material Description: Steel
Length (in): 20
Length (mm): 432
View More
Compatible Models
Compatible Models
Excavator
336E L336E LH335336E345 GC
View More
Excavator
336E L336E LH335336E345 GC
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 336-2583
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 336-2583
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 336-2583
Description: The undercarriage frame step serves as a practical and secure step for operators and maintenance personnel to access the vehicle's cabin or various areas of the machine's undercarriage. Crafted from durable materials, such as high-strength steel, the frame step ensures long-lasting performance in demanding work environments. The frame step is designed to withstand heavy loads and provides a stable platform, featuring a textured or non-slip surface for enhanced traction and safety. Whether on excavators or bulldozers. The undercarriage frame step offers a reliable solution for improved accessibility and operator convenience.
Attributes: • Ensuring a stable and reliable platform for stepping on. • withstand various weather conditions.
Applications: The undercarriage frame step is used for operators to enter and exit. It is mainly used in Cat 328D, 330, 330D, 335, 335F, 336, 336D, 336E, 336F, 340, 340F, 345, 349D and 350 Excavators, 328D, 330D, 336 and 336D 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, MD6640 Drills
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 336-2583
Units of Measure
USMetric
Material Description: Steel
Length (in): 20
Length (mm): 432
Material: Steel,Structural Steel
Thickness (in): 0.63
Thickness (mm): 16
Weight (kg): 3.27
Weight (lb): 7.2
Width (in): 3.35
Width (mm): 85
View More
Compatible Models for part number 336-2583
EXCAVATOR
336E L 336E LH 335 336E 345 GC
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.