Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTires & RimsMudflaps339-6646: 6mm Thick Fender Mudflap
Home
DrivetrainTires & RimsMudflaps
339-6646: 6mm Thick Fender Mudflap
339-6646: 6mm Thick Fender Mudflap

Cat® Fender Mudflap protects the fender area by deflecting mud, water, and debris away from nearby components

Brand: Cat

Product Images
339-6646: 6mm Thick Fender Mudflap
339-6646: 6mm Thick Fender Mudflap

Cat® Fender Mudflap protects the fender area by deflecting mud, water, and debris away from nearby components

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 339-6646
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 339-6646

Units of Measure

USMetric
Material Description: RUBBER
Overall Width (in): 51.97
Material: Rubber & Fiber Rubber
Thickness (in): 0.23
Overall Length (in): 51.74
Overall Width (mm): 1,320
Overall Length (mm): 1,314.3
Thickness (mm): 6
View More
Compatible Models for part number 339-6646

TRUCK

775G 773G 773G OEM 773G LRC 775G OEM 775G LRC

OFF HIGHWAY TRUCK

775 773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert