Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home341-0120: ADAPTER AS T
Home341-0120: ADAPTER AS T
341-0120: ADAPTER AS T

Brand: Cat

fallback-image
341-0120: ADAPTER AS T

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

We are still working on adding a description for this part.

Specifications
Specifications
Material: Alloy Steel
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Road Reclaimer
RM400
Multi Terrain Loader
297D XHP297D2 XHP
Compact Track Loader
299D3 XE299D XHP299D2 XHP
Skid Steer Loader
272D XHP272D2 XHP272D3 XE
Reclaimer Mixer
RM400
Soil Compactor
825825K
Backhoe Loader
440
Wheel Dozer
824824K
Motor Grader
24120140 GC
Landfill Compactor
826K826
Wheel Loader
950GC962M Z962962L950M950950L962M950M Z
View More
Road Reclaimer
RM400
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 341-0120
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 341-0120

We are still working on adding a description for this part.

Specifications for part number 341-0120
Material: Alloy Steel
View More
Compatible Models for part number 341-0120

ROAD RECLAIMER

RM400

MULTI TERRAIN LOADER

297D XHP 297D2 XHP

COMPACT TRACK LOADER

299D3 XE 299D XHP 299D2 XHP

SKID STEER LOADER

272D XHP 272D2 XHP 272D3 XE

RECLAIMER MIXER

RM400

SOIL COMPACTOR

825 825K

BACKHOE LOADER

440

WHEEL DOZER

824 824K

MOTOR GRADER

24 120 140 GC

LANDFILL COMPACTOR

826K 826

WHEEL LOADER

950GC 962M Z 962 962L 950M 950 950L 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert