Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses341-9316: Circuit Breaker Assembly
Home
Electrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses
341-9316: Circuit Breaker Assembly
341-9316: Circuit Breaker Assembly

Cat® Circuit Breaker Assembly (6 A)(1P MCB) with Manual Reset

Brand: Cat

Product Images
341-9316: Circuit Breaker Assembly
341-9316: Circuit Breaker Assembly

Cat® Circuit Breaker Assembly (6 A)(1P MCB) with Manual Reset

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat circuit breakers provide protection against short circuits and overloads for accessory and equipment wiring. Cat circuit breakers are designed to withstand harsh environments.

Attributes:
• Environmentally sealed
• Ignition protected
• 1 Pole Low Voltage Mini Circuit Breaker
• Manual reset pushbutton

Application:
Typically used to protect the wiring of accessory circuits and equipment in construction, marine, mining and agricultural equipment.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat circuit breakers provide protection against short circuits and overloads for accessory and equipment wiring. Cat circuit breakers are designed to withstand harsh environments.

Attributes:
• Environmentally sealed
• Ignition protected
• 1 Pole Low Voltage Mini Circuit Breaker
• Manual reset pushbutton

Application:
Typically used to protect the wiring of accessory circuits and equipment in construction, marine, mining and agricultural equipment.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Type: Manual Reset
Current (Amps): 6
Voltage (volts): 440 AC/60 DC Max
Material: Polytetrafluoroethylene (PTFE) Plastic
Type: Manual Reset
Current (Amps): 6
Voltage (volts): 440 AC/60 DC Max
View More
Compatible Models
Compatible Models
Generator
XQP500
Gen Set Engine
C15 GEN SEC13GENSET
Generator Set
C4.4DE110EC18 GEN SETC18 GEN SEXQP115XQP310DE550GCDE600SGCC9C7.1 GENXQP60C2.2DE18E3DE500C4.4DE450GCC7.1 GEN SDE350SGCC15 GEN SEC2.2XQP150DE500GCC13GENSETXQP200DE605GCC2.2 GEN SC1.1DE9.5DE630C9 GEN SETDE400GCDE450SGCC7.1DE200EC4.4DE55E2DE500SGCC3.3 GEN SDE400SGCC1.1C7.1DE715GCDE660GCC7.1DE150EC4.4DE88E0C6.6DE150EC4.4DE65E3C4.4DE88E3C1.5C3.3C3.3DE33E3XQP300C3.3DE50E0C3.3DE50E2XQP20C3.3DE33E0C7.1DE150E0C18XQP30C15C4.4 GEN SC13XQP100C4.4DE110E2
Engine - Generator Set
C7.1DE200EC3.3DE50E0C1.5DE13.5
View More
Generator
XQP500
Warranty Information
Return Policy
Parts diagram for 341-9316
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
341-9316341-9316
252-1732252-1732
223-6470223-6470
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 341-9316
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 341-9316

Description:
Cat circuit breakers provide protection against short circuits and overloads for accessory and equipment wiring. Cat circuit breakers are designed to withstand harsh environments.

Attributes:
• Environmentally sealed
• Ignition protected
• 1 Pole Low Voltage Mini Circuit Breaker
• Manual reset pushbutton

Application:
Typically used to protect the wiring of accessory circuits and equipment in construction, marine, mining and agricultural equipment.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 341-9316
Type: Manual Reset
Current (Amps): 6
Voltage (volts): 440 AC/60 DC Max
Material: Polytetrafluoroethylene (PTFE) Plastic
View More
Compatible Models for part number 341-9316

GENERATOR

XQP500

GEN SET ENGINE

C15 GEN SE C13GENSET

GENERATOR SET

C4.4DE110E C18 GEN SET C18 GEN SE XQP115 XQP310 DE550GC DE600SGC C9 C7.1 GEN XQP60 C2.2DE18E3 DE500 C4.4 DE450GC C7.1 GEN S DE350SGC C15 GEN SE C2.2 XQP150 DE500GC C13GENSET XQP200 DE605GC C2.2 GEN S C1.1DE9.5 DE630 C9 GEN SET DE400GC DE450SGC C7.1DE200E C4.4DE55E2 DE500SGC C3.3 GEN S DE400SGC C1.1 C7.1 DE715GC DE660GC C7.1DE150E C4.4DE88E0 C6.6DE150E C4.4DE65E3 C4.4DE88E3 C1.5 C3.3 C3.3DE33E3 XQP300 C3.3DE50E0 C3.3DE50E2 XQP20 C3.3DE33E0 C7.1DE150E0 C18 XQP30 C15 C4.4 GEN S C13 XQP100 C4.4DE110E2

ENGINE - GENERATOR SET

C7.1DE200E C3.3DE50E0 C1.5DE13.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert