Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts342-1283: M45 Housing Ring Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
342-1283: M45 Housing Ring Nut
342-1283: M45 Housing Ring Nut

Cat® M45 Housing Ring Nut serves as a secure fastening element that holds the components of the housing together

Brand: Cat

Product Images
342-1283: M45 Housing Ring Nut
342-1283: M45 Housing Ring Nut
342-1283: M45 Housing Ring Nut
342-1283: M45 Housing Ring Nut
342-1283: M45 Housing Ring Nut

Cat® M45 Housing Ring Nut serves as a secure fastening element that holds the components of the housing together

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 342-1283
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 342-1283

Units of Measure

USMetric
Thickness (mm): 10
Thickness (in): 0.394
Nut Type: Round (Spanner or Bearing)
Thread Size (in - TPI) (in): M45-1.5
Hand of Thread: RH
Material: Carbon Steel
Thread Size (dia x pitch) (mm): M45x1.5
Thread Size (in): 0
Drive (mm): 99,999.99
Thread Size (mm): M45
Drive (in): 3,937.008
View More
Compatible Models for part number 342-1283

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert