Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Medium Wheel Loader
345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
345-2816: 2.7 m3 (3.5 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2550 mm
Width: 100 in
Height: 55.8 in
Height: 1418 mm
Weight: 2134.1 lb
Weight: 968 kg
Length: 1365 mm
Length: 53.7 in
Capacity: 2.7 m³
Capacity: 3.5 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Interface Type: Pin On
Units of MeasureUSMetric
Width: 2550 mm
Width: 100 in
Height: 55.8 in
View More
Compatible Models
Compatible Models
Compact Wheel Loader
938
Wheel Loader
938K938M938
View More
Compact Wheel Loader
938
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 345-2816
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 345-2816

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

View More
Specifications for part number 345-2816

Units of Measure

USMetric
Width: 2550 mm
Width: 100 in
Height: 55.8 in
Height: 1418 mm
Weight: 2134.1 lb
Weight: 968 kg
Length: 1365 mm
Length: 53.7 in
Capacity: 2.7 m³
Capacity: 3.5 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Interface Type: Pin On
View More
Compatible Models for part number 345-2816

COMPACT WHEEL LOADER

938

WHEEL LOADER

938K 938M 938

View More
Related parts
345-2820
345-2820: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
Check Price
417-4905
417-4905: 3.5 m3 (4.5 yd3), Pin On, Bolt-On Cutting Edge
Check Price
525-7237
525-7237: 2.1 m3 (2.7 yd3), Pin On, Bolt-On Cutting Edge
Check Price
466-2253
466-2253: 2.7 m3 (3.5 yd3), Pin On, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert