To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional345-4619: Hydraulic Oil Fill Identification Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional345-4619: Hydraulic Oil Fill Identification Film
345-4619: Hydraulic Oil Fill Identification Film
Cat® 100mm Length Identification Film For Hydraulic Oil Fill
Brand: Cat
Product Images
345-4619: Hydraulic Oil Fill Identification Film
Cat® 100mm Length Identification Film For Hydraulic Oil Fill
Brand: Cat
Check Price
Check Price
Login to view your customer price
Description
Description
Description: An identification film for hydraulic oil fill is a labeling or marking component used to indicate the type of hydraulic oil or fluid to be used when filling a hydraulic system. It is a thin film or decal that is affixed to the hydraulic oil fill cap or nearby surface, providing important information for proper maintenance and operation of the hydraulic system.
Attributes: • It consists of white background and black characters and symbols • Resistant to fading, cracking, and peeling, even in harsh outdoor environments • High-strength adhesive for secure application • Meets applicable regulations and standards for warning labels and signage
Applications: An identification film features clear, easy-to-read text or symbols for quick identification of the appropriate hydraulic oil. It is extensively used in Cat 226D, 226D3, 232D, 232D3, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 277D, 279D, 287D, 289D, 297D and 299D Skid Steers, 259D and 287D 6020B, 6030, 6040 and 6060 Excavators, AD22 Articulated Truck, MD6200, MD6250, MD6310, and MD6380 Drills.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An identification film for hydraulic oil fill is a labeling or marking component used to indicate the type of hydraulic oil or fluid to be used when filling a hydraulic system. It is a thin film or decal that is affixed to the hydraulic oil fill cap or nearby surface, providing important information for proper maintenance and operation of the hydraulic system.
Attributes: • It consists of white background and black characters and symbols • Resistant to fading, cracking, and peeling, even in harsh outdoor environments • High-strength adhesive for secure application • Meets applicable regulations and standards for warning labels and signage
Applications: An identification film features clear, easy-to-read text or symbols for quick identification of the appropriate hydraulic oil. It is extensively used in Cat 226D, 226D3, 232D, 232D3, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 277D, 279D, 287D, 289D, 297D and 299D Skid Steers, 259D and 287D 6020B, 6030, 6040 and 6060 Excavators, AD22 Articulated Truck, MD6200, MD6250, MD6310, and MD6380 Drills.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An identification film for hydraulic oil fill is a labeling or marking component used to indicate the type of hydraulic oil or fluid to be used when filling a hydraulic system. It is a thin film or decal that is affixed to the hydraulic oil fill cap or nearby surface, providing important information for proper maintenance and operation of the hydraulic system.
Attributes: • It consists of white background and black characters and symbols • Resistant to fading, cracking, and peeling, even in harsh outdoor environments • High-strength adhesive for secure application • Meets applicable regulations and standards for warning labels and signage
Applications: An identification film features clear, easy-to-read text or symbols for quick identification of the appropriate hydraulic oil. It is extensively used in Cat 226D, 226D3, 232D, 232D3, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 277D, 279D, 287D, 289D, 297D and 299D Skid Steers, 259D and 287D 6020B, 6030, 6040 and 6060 Excavators, AD22 Articulated Truck, MD6200, MD6250, MD6310, and MD6380 Drills.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 345-4619
Units of Measure
USMetric
Film Color: White
Height (in): 1.97
Height (mm): 50
Letter Color: Black
Length (in): 3.94
Length (mm): 100
Material: Polycarbonate Plastic
View More
Compatible Models for part number 345-4619
MULTI TERRAIN LOADER
277D
COMPACT TRACK LOADER
259D
HYDRAULIC SHOVEL
6030
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.