Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies345-6479: Hydraulic Line Hose Assembly
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
345-6479: Hydraulic Line Hose Assembly
345-6479: Hydraulic Line Hose Assembly

Cat® Hose Assembly (Pump Lines Group)

Brand: Cat

Product Images
345-6479: Hydraulic Line Hose Assembly
345-6479: Hydraulic Line Hose Assembly
345-6479: Hydraulic Line Hose Assembly
345-6479: Hydraulic Line Hose Assembly
345-6479: Hydraulic Line Hose Assembly

Cat® Hose Assembly (Pump Lines Group)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
345-6479345-6479
238-8648238-8648
448-0797448-0797
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 345-6479
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 345-6479

Units of Measure

USMetric
Overall Length (in): 6.5
Weight (kg): 0.488
Overall Width (mm): 132.4
Overall Width (in): 5.21
Overall Height (mm): 204.6
Overall Height (in): 8.06
Hose Size, ID Min. (mm): 31.8
Hose Size, ID Min. (in): 1.25
Side Wall Thickness (mm): 5
Side Wall Thickness (in): 0.2
Material: Fuel Hose
Weight (lb): 1.08
View More
Compatible Models for part number 345-6479

MULTI TERRAIN LOADER

277D 287D

COMPACT TRACK LOADER

289D 279D 279D3 289D3

SKID STEER LOADER

246D3 246D 279D3 289D3 262D 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert