Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors346-3533: Joystick Connector Plug
Home
Electrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors
346-3533: Joystick Connector Plug
346-3533: Joystick Connector Plug

Cat® 12mm Long Joystick Rubber Connector Plug

Brand: Cat

Product Images
346-3533: Joystick Connector Plug
346-3533: Joystick Connector Plug
346-3533: Joystick Connector Plug
346-3533: Joystick Connector Plug
346-3533: Joystick Connector Plug

Cat® 12mm Long Joystick Rubber Connector Plug

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A connector plug is a device used to connect two or more electrical circuits together. It consists of a plug and a socket, which fit together to create a secure connection. they are essential for ensuring that electricity flows safely and reliably between different components.

Attributes:
• Designed for specific voltages, currents, and frequencies.
• Safe and reliable electrical connectivity.
• powering and connecting various systems.

Applications:
A Connector plug is used to power electronic devices. They are extensively used in Cat 311F, 312F, and 313F Excavators, 415, 415F, 416, 416F, 420, 420F, 422F, 424, 426, 426F, 427, 427F, 428, 428F, 430, 430F, 432, 432F, 434, 434F, 440, 442F, 444, 444F, and 450 Backhoe Loader, 420F and 908M Oem Applications, 440, D1, D2, and D3 Track Type Tractor, TL642C and TL943C Telehandler - Tier Iv Interim, TL642D and TL943D Telehandler Lrc.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
A connector plug is a device used to connect two or more electrical circuits together. It consists of a plug and a socket, which fit together to create a secure connection. they are essential for ensuring that electricity flows safely and reliably between different components.

Attributes:
• Designed for specific voltages, currents, and frequencies.
• Safe and reliable electrical connectivity.
• powering and connecting various systems.

Applications:
A Connector plug is used to power electronic devices. They are extensively used in Cat 311F, 312F, and 313F Excavators, 415, 415F, 416, 416F, 420, 420F, 422F, 424, 426, 426F, 427, 427F, 428, 428F, 430, 430F, 432, 432F, 434, 434F, 440, 442F, 444, 444F, and 450 Backhoe Loader, 420F and 908M Oem Applications, 440, D1, D2, and D3 Track Type Tractor, TL642C and TL943C Telehandler - Tier Iv Interim, TL642D and TL943D Telehandler Lrc.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 0.25
Diameter (mm): 6.35
Material: Rubber,Silicone / MQ / VMQ / PMQ Rubber
Overall Length (in): 0.47
Overall Length (mm): 12
Units of MeasureUSMetric
Diameter (in): 0.25
Diameter (mm): 6.35
Material: Rubber,Silicone / MQ / VMQ / PMQ Rubber
View More
Compatible Models
Compatible Models
Track-Type Tractor
D2D1D3
Industrial Loader
415F2 IL
Pneumatic Compactor
CW-16
Industrial Engine
C3.4BC2.2C1.7
Soil Compactor
CP5CS5
Excavator
313F GC313F LGC312F GC311F LRR
Compactor
CB8CB7CCS7
Backhoe Loader
434430432420XE444F2427F2426 F2444440416F2415416450420F2422F2428F2426428424420432F2430F2434F2415F2
Vibratory Compactor
CS-44BCS-34CB-44BCS44BCP-34CB46BCP44BCP-44B
Wheel Loader
908K908M907K908906K907906M906
Compact Wheel Loader
908M920K914910906914K914M906M918M910K910M907M920
Telehandler
TH1055TH1255TH3510DTH0642TH0842TH408DTL642TL642DTL642CTH357DTH514DTL943DTL943C
View More
Track-Type Tractor
D2D1D3
Warranty Information
Return Policy
Parts diagram for 346-3533
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert