347-2281: 25mm Length Grease Gun Identification Film
Cat® Grease Gun Identification Film For Hydraulic Hammer
Brand: Cat
Product Images
347-2281: 25mm Length Grease Gun Identification Film
Cat® Grease Gun Identification Film For Hydraulic Hammer
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A grease gun identification film for a hydraulic hammer is a specialized label or sticker affixed to the grease gun used for lubricating the hydraulic components of the hammer. Hydraulic hammers are powerful tools used in various industries, such as construction and mining, and proper lubrication is essential for their efficient operation and longevity. The identification film provides important information and instructions to ensure the correct use of the grease gun and the appropriate lubricants for the hydraulic hammer.
Attributes: • It consists of white background and black characters and symbols • Provides recommendations for the type of lubricant or grease to be used with the hydraulic hammer. • Made from a durable and weather-resistant material, to withstand harsh working conditions, exposure to grease, and outdoor elements. • Meets applicable regulations and standards for warning labels and signage
Applications: A grease gun identification film provides information and instructions to operators and maintenance personnel, ensuring proper lubrication of the hydraulic hammer's components. It is extensively used in Cat 216B, 226B, 226D, 226D3, 232D, 232D3, 236B, 236D, 239D, 242B, 242D, 246C, 246D, 247B, 249D, 252B, 256C, 257D, 259B, 259D, 262C, 262D, 272D, 272D3, 277C, 277D, 279C, 279D, 287C, 287D, 289C, 289D, 297D, 299D and 299D3 Skid Steers, 300.9D, 301.4C, 301.4D, 301.5, 301.6, 301.6C, 301.7, 301.7D, 301.8, 301.8C, 301.9, 302, 302.2D, 302.4D, 302.5C, 302.7, 302.7D, 303, 303.5D, 303.5E, 303E, 304, 304E, 305, 305.5, 305.5E, 305D, 305E, 306, 306.5, 306E, 307, 307.5, 307C, 307D, 307E, 308, 308C, 308D, 308E, 309, 310, 312, 313, 316, 320, 323, 326, 336, 340, 350, 352 and 355 Excavators, 308E, 416E, 416F, and 420F Oem Applications.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A grease gun identification film for a hydraulic hammer is a specialized label or sticker affixed to the grease gun used for lubricating the hydraulic components of the hammer. Hydraulic hammers are powerful tools used in various industries, such as construction and mining, and proper lubrication is essential for their efficient operation and longevity. The identification film provides important information and instructions to ensure the correct use of the grease gun and the appropriate lubricants for the hydraulic hammer.
Attributes: • It consists of white background and black characters and symbols • Provides recommendations for the type of lubricant or grease to be used with the hydraulic hammer. • Made from a durable and weather-resistant material, to withstand harsh working conditions, exposure to grease, and outdoor elements. • Meets applicable regulations and standards for warning labels and signage
Applications: A grease gun identification film provides information and instructions to operators and maintenance personnel, ensuring proper lubrication of the hydraulic hammer's components. It is extensively used in Cat 216B, 226B, 226D, 226D3, 232D, 232D3, 236B, 236D, 239D, 242B, 242D, 246C, 246D, 247B, 249D, 252B, 256C, 257D, 259B, 259D, 262C, 262D, 272D, 272D3, 277C, 277D, 279C, 279D, 287C, 287D, 289C, 289D, 297D, 299D and 299D3 Skid Steers, 300.9D, 301.4C, 301.4D, 301.5, 301.6, 301.6C, 301.7, 301.7D, 301.8, 301.8C, 301.9, 302, 302.2D, 302.4D, 302.5C, 302.7, 302.7D, 303, 303.5D, 303.5E, 303E, 304, 304E, 305, 305.5, 305.5E, 305D, 305E, 306, 306.5, 306E, 307, 307.5, 307C, 307D, 307E, 308, 308C, 308D, 308E, 309, 310, 312, 313, 316, 320, 323, 326, 336, 340, 350, 352 and 355 Excavators, 308E, 416E, 416F, and 420F Oem Applications.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A grease gun identification film for a hydraulic hammer is a specialized label or sticker affixed to the grease gun used for lubricating the hydraulic components of the hammer. Hydraulic hammers are powerful tools used in various industries, such as construction and mining, and proper lubrication is essential for their efficient operation and longevity. The identification film provides important information and instructions to ensure the correct use of the grease gun and the appropriate lubricants for the hydraulic hammer.
Attributes: • It consists of white background and black characters and symbols • Provides recommendations for the type of lubricant or grease to be used with the hydraulic hammer. • Made from a durable and weather-resistant material, to withstand harsh working conditions, exposure to grease, and outdoor elements. • Meets applicable regulations and standards for warning labels and signage
Applications: A grease gun identification film provides information and instructions to operators and maintenance personnel, ensuring proper lubrication of the hydraulic hammer's components. It is extensively used in Cat 216B, 226B, 226D, 226D3, 232D, 232D3, 236B, 236D, 239D, 242B, 242D, 246C, 246D, 247B, 249D, 252B, 256C, 257D, 259B, 259D, 262C, 262D, 272D, 272D3, 277C, 277D, 279C, 279D, 287C, 287D, 289C, 289D, 297D, 299D and 299D3 Skid Steers, 300.9D, 301.4C, 301.4D, 301.5, 301.6, 301.6C, 301.7, 301.7D, 301.8, 301.8C, 301.9, 302, 302.2D, 302.4D, 302.5C, 302.7, 302.7D, 303, 303.5D, 303.5E, 303E, 304, 304E, 305, 305.5, 305.5E, 305D, 305E, 306, 306.5, 306E, 307, 307.5, 307C, 307D, 307E, 308, 308C, 308D, 308E, 309, 310, 312, 313, 316, 320, 323, 326, 336, 340, 350, 352 and 355 Excavators, 308E, 416E, 416F, and 420F Oem Applications.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 347-2281
Units of Measure
USMetric
Length (in): 0.98
Film Color: White
Length (mm): 25
Height (in): 0.98
Height (mm): 25
Thickness (in): 0.01
Thickness (mm): 0.25
Width (in): 0.98
Width (mm): 25
Letter Color: Black
Material: Polycarbonate Plastic
View More
Compatible Models for part number 347-2281
ROAD RECLAIMER
RM600 RM800 RM400
TRACK-TYPE TRACTOR
D9 D10T2 D10 D11 D9T D9R D11T D9 GC
MINI HYD EXCAVATOR
308 309 303.5E 305D CR 305 CR
ROTARY MIXER
RM800
HAMMER
B8 H200 B9 H55S B6 B4 B2 B1 H65E S H160GC B10 H55E S H120GC H165 H35S H195 H110GC H155 H65S H45S H140GC H180GC H140 H100 H185 H35E S H80 H45E S H80E H130GC H210