Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional322-6274: 40mm Length Nitrogen Charge Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional
322-6274: 40mm Length Nitrogen Charge Film
322-6274: 40mm Length Nitrogen Charge Film

Cat® Accumulator Precharge Film

Brand: Cat

Product Images
322-6274: 40mm Length Nitrogen Charge Film
322-6274: 40mm Length Nitrogen Charge Film
322-6274: 40mm Length Nitrogen Charge Film
322-6274: 40mm Length Nitrogen Charge Film
322-6274: 40mm Length Nitrogen Charge Film

Cat® Accumulator Precharge Film

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 322-6274
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 322-6274

Units of Measure

USMetric
Length (in): 1.57
Film Color: Black
Height (in): 1.57
Length (mm): 40
Height (mm): 40
Thickness (in): 0.01
Thickness (mm): 0.18
Width (in): 1.57
Width (mm): 40
Letter Color: White
Material: Polycarbonate Plastic
View More
Compatible Models for part number 322-6274

UNDERGROUND ART TRUCK

AD60 AD55B AD63

MINI HYD EXCAVATOR

308 309 303.5E 305D CR 305 CR

HAMMER

B8 B9 B6 B4 B2 H120GC S B1 H65E S H160GC B10 H110S H35S H120E S H140E H110 GC S H180E H130GC S H190 B20 H195 H110GC H65S H180GC H140 H140S H180S H35E S H130E H160 GC S H130E S H80E H130GC H115GC H115E H200 H55S H110E S H95 H130S H55E S H120GC H165 H120E H115E S H160E H180 GC S H75E S H115S H180E S H155 H160E S H45S B35 H140GC H120S B30 H160S H100 H185 H95E S H115 GC H110GC S H110E H140GC S H215 H115GC S H80 H45E S H140E S H210 H175

WHEELED EXCAVATOR

M318

WORK TOOL

MTS800 D6XE

BACKHOE LOADER

424B HD 416F2 430F 424B 434 430 422F 444 434F 428F 416F 444F 432F 420F

BACKHOE

BH150 BH160

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert