Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home347-5437: GASKET ACL
Home347-5437: GASKET ACL
347-5437: GASKET ACL

O-ring

Brand: Cat

Product Images
347-5437: GASKET ACL
347-5437: GASKET ACL
Contact your dealer for replacement options.

O-ring

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 347-5437

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Specifications for part number 347-5437

Units of Measure

USMetric
Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material: EPDM - Ethylene Propylene Diene Modified,Sealants / Adhesives Adhesive
Cross Section Diameter (mm): 6.4
Inside Diameter (mm): 537.3
Cross Section Diameter (in): 0.252
Inside Diameter (in): 21.154
View More
Compatible Models for part number 347-5437

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced