Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits347-7409: Fnl Drv Ovhl (Wheel Machine) Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits347-7409: Fnl Drv Ovhl (Wheel Machine) Kit
347-7409: Fnl Drv Ovhl (Wheel Machine) Kit

Articulated Truck Final Drive Bearing Kit

Brand: Cat

fallback-image
347-7409: Fnl Drv Ovhl (Wheel Machine) Kit

Articulated Truck Final Drive Bearing Kit

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

161-8153: 190.50mm Special Tapered Roller Bearing Cup
161-8153: 190.50mm Special Tapered Roller Bearing CupQuantity: 1
161-8152: Special Tapered Roller Cone Bearing
161-8152: Special Tapered Roller Cone BearingQuantity: 1
161-8150: 146.05mm Inner Diameter Tapered Cone Bearing
161-8150: 146.05mm Inner Diameter Tapered Cone BearingQuantity: 1
9X-3975: 383.54mm Inner Diameter Ring Seal
9X-3975: 383.54mm Inner Diameter Ring SealQuantity: 1
1J-2176: 3.53 x 202.79mm 75A NBR O-Ring
1J-2176: 3.53 x 202.79mm 75A NBR O-RingQuantity: 1
161-8151: 193.68mm Special Tapered Roller Bearing Cup
161-8151: 193.68mm Special Tapered Roller Bearing CupQuantity: 1
2L-3650: 25.40mm Long Steel Slotted Spring Pin
2L-3650: 25.40mm Long Steel Slotted Spring PinQuantity: 1
5M-0578: Cylindrical Roller Bearing
5M-0578: Cylindrical Roller BearingQuantity: 6
3T-6541: 215.56mm Outside Diameter Duo Cone Seal
3T-6541: 215.56mm Outside Diameter Duo Cone SealQuantity: 1
4E-0072: 43mm Thrust Washer
4E-0072: 43mm Thrust WasherQuantity: 6
5H-2767: 3.53 x 23.39mm 75A NBR O-Ring
5H-2767: 3.53 x 23.39mm 75A NBR O-RingQuantity: 1
5H-3252: 145.64mm Inside Diameter Seal-O-Ring
5H-3252: 145.64mm Inside Diameter Seal-O-RingQuantity: 1
9H-5548: 269.88mm Inside Diameter Seal-O-Ring
9H-5548: 269.88mm Inside Diameter Seal-O-RingQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 347-7409

We are still working on adding a specification for this part.

Compatible Models for part number 347-7409

ARTICULATED TRUCK

730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced