Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts349-6101: Bracket
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
349-6101: Bracket
349-6101: Bracket

Cat® Bracket

Brand: Cat

Product Images
349-6101: Bracket
349-6101: Bracket
349-6101: Bracket
349-6101: Bracket
349-6101: Bracket

Cat® Bracket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 349-6101
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 349-6101

Units of Measure

USMetric
Material Description: Cast Iron
Overall Width (in): 9.75
Overall Height (in): 7.6
Material: Gray (Flake) Iron,Ductile (Spheroidal) Iron
Overall Width (mm): 247.6
Overall Length (in): 10.25
Overall Height (mm): 193
Overall Length (mm): 260.3
View More
Compatible Models for part number 349-6101

LOAD HAUL DUMP

R1700

MOTOR GRADER

18M3 16M3 16 14 18 14M-3 14M3

WHEEL LOADER

980GC 980 XE 982 XE 980K 982M 980 980M 982XE 980K HLG 982 980XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert