Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® HVAC systems provide heating, cooling and filtering of fresh and/or recirculating air for environmental and thermal comfort of the operator while operating Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.
Number of cylinders=6 Rotation=CW or CCW Refrigerant=HFC-134A Lubricant=ZXL 100 PG 150 ccm Maximum Power Consumption=45W @ 77°F
Application: Cat® Refrigerant Compressor assemblies are specially designed for circulating refrigerant in the air conditioning system to provide climate control in the operator cabin of Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® HVAC systems provide heating, cooling and filtering of fresh and/or recirculating air for environmental and thermal comfort of the operator while operating Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.
Number of cylinders=6 Rotation=CW or CCW Refrigerant=HFC-134A Lubricant=ZXL 100 PG 150 ccm Maximum Power Consumption=45W @ 77°F
Application: Cat® Refrigerant Compressor assemblies are specially designed for circulating refrigerant in the air conditioning system to provide climate control in the operator cabin of Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 124.8
Outer Diameter (in): 4.92
Length (mm): 245.5
Length (in): 9.67
Belt Type: 2A
Minimum Torque Range (N-m): 35
Maximum Torque (N-m): 49
Bore Diameter (mm): 36
Bore Diameter (in): 1.42
Strokes: 24
Motor Displacement (CI/rev): 8.96
Speed Range (rpm): 700 TO 6000
Material: STEEL,Carbon Steel
Approx. Weight (kg): 6
Approx. Weight (lb): 13.23
Units of MeasureUSMetric
Outer Diameter (mm): 124.8
Outer Diameter (in): 4.92
Length (mm): 245.5
View More
Compatible Models
Compatible Models
Telehandler
TL642DTL943DTL1255CTL642CTL1055CTL943C
View More
Telehandler
TL642DTL943DTL1255CTL642CTL1055CTL943C
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® HVAC systems provide heating, cooling and filtering of fresh and/or recirculating air for environmental and thermal comfort of the operator while operating Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.
Number of cylinders=6 Rotation=CW or CCW Refrigerant=HFC-134A Lubricant=ZXL 100 PG 150 ccm Maximum Power Consumption=45W @ 77°F
Application: Cat® Refrigerant Compressor assemblies are specially designed for circulating refrigerant in the air conditioning system to provide climate control in the operator cabin of Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 349-6876
Units of Measure
USMetric
Outer Diameter (mm): 124.8
Outer Diameter (in): 4.92
Length (mm): 245.5
Length (in): 9.67
Belt Type: 2A
Minimum Torque Range (N-m): 35
Maximum Torque (N-m): 49
Bore Diameter (mm): 36
Bore Diameter (in): 1.42
Strokes: 24
Motor Displacement (CI/rev): 8.96
Speed Range (rpm): 700 TO 6000
Material: STEEL,Carbon Steel
Approx. Weight (kg): 6
Approx. Weight (lb): 13.23
View More
Compatible Models for part number 349-6876
TELEHANDLER
TL642D TL943D TL1255C TL642C TL1055C TL943C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.