To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits350-5007: 1347mm Length Door
BackHome
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits350-5007: 1347mm Length Door
350-5007: 1347mm Length Door
Product Images
350-5007: 1347mm Length Door
Cat® Door For Air Cleaner, Battery, Radiator And Access
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 350-5007
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 350-5007
Description: The door is designed for air cleaner, battery, radiator, and access provides convenient and secure access to critical components in various applications. It serves as a protective enclosure, allowing easy maintenance, inspection, and replacement of components without compromising safety. The door incorporates safety features such as sturdy hinges, latches, and locking mechanisms to prevent accidental opening during operation. It ensures the safety of operators and prevents potential damage to the components or surrounding equipment.
Attributes: • Provides convenient and secure access to the air cleaner, battery, radiator, and other components. • Secure closure mechanism for a tight seal. • Durable construction resistant to environmental factors. • Protects critical components from dust, debris, and impacts.
Applications: The door is used to enclose engine or Radiator or Pump compartments and provide service access for maintenance and inspection. It is extensively used in Cat 316E, 316F, 318E, and 318F Excavators.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 350-5007
Units of Measure
USMetric
Material: Sealants / Adhesives Adhesive,Steel
Height (in): 46.93
Standard Color: Yellow
Height (mm): 1192
Length (in): 53.03
Coating: Zinc Plating
Length (mm): 1347
Width (in): 5
Width (mm): 127.1
View More
Compatible Models for part number 350-5007
EXCAVATOR
318F L 318E L 318F 316F L 316E L 316F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 350-5007
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 350-5007
Description: The door is designed for air cleaner, battery, radiator, and access provides convenient and secure access to critical components in various applications. It serves as a protective enclosure, allowing easy maintenance, inspection, and replacement of components without compromising safety. The door incorporates safety features such as sturdy hinges, latches, and locking mechanisms to prevent accidental opening during operation. It ensures the safety of operators and prevents potential damage to the components or surrounding equipment.
Attributes: • Provides convenient and secure access to the air cleaner, battery, radiator, and other components. • Secure closure mechanism for a tight seal. • Durable construction resistant to environmental factors. • Protects critical components from dust, debris, and impacts.
Applications: The door is used to enclose engine or Radiator or Pump compartments and provide service access for maintenance and inspection. It is extensively used in Cat 316E, 316F, 318E, and 318F Excavators.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.