To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components350-5417: 15.91mm Shaft Diameter Water Pump Shaft Seal
Home
EngineCooling SystemWater Pumps & ComponentsWater Pump Components350-5417: 15.91mm Shaft Diameter Water Pump Shaft Seal
350-5417: 15.91mm Shaft Diameter Water Pump Shaft Seal
Cat® Stainless Steel Shaft Seal for Water Pump
Brand: Cat
Product Images
350-5417: 15.91mm Shaft Diameter Water Pump Shaft Seal
Cat® Stainless Steel Shaft Seal for Water Pump
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat seal assemblies are used in rotating applications to retain coolant in the machine and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.
Attributes: • Mechanical seal assembly • Sleeve ID: 15.82 (0.62 in) • Shell OD: 36.88 (1.45 in) • With o-ring and gasket seals
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat seal assemblies are used in rotating applications to retain coolant in the machine and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.
Attributes: • Mechanical seal assembly • Sleeve ID: 15.82 (0.62 in) • Shell OD: 36.88 (1.45 in) • With o-ring and gasket seals
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Stainless Steel
Units of MeasureUSMetric
Material: Stainless Steel
View More
Compatible Models
Compatible Models
Pumper
CPT372
Truck Engine
C-10C-123176B311631763126B32083126
Integrated Toolcarrier
IT28G
Track Loader
953C
Motor Grader
120H
Wheel Loader
972 XE966 XE988K XE928G950F II
Track-Type Tractor
D6
Engine - Machine
31163176CC-9
Challenger
65C65D55
Asphalt Paver
AP-755
Track Feller Buncher
TK751
Marine Engine
3176CC123116C931263196
Industrial Engine
31263176CC9.331163196
Wheel Scraper
613C
Wheel Feller Buncher
533
Excavator
M318
View More
Pumper
CPT372
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 350-5417
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 350-5417
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 350-5417
Description: Cat seal assemblies are used in rotating applications to retain coolant in the machine and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.
Attributes: • Mechanical seal assembly • Sleeve ID: 15.82 (0.62 in) • Shell OD: 36.88 (1.45 in) • With o-ring and gasket seals
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.