Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals351-2180: 8.5mm Width Wiper Seal
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
351-2180: 8.5mm Width Wiper Seal
351-2180: 8.5mm Width Wiper Seal

Cat® Wiper Seal protects the oscillating axle from contaminants, ensuring smooth operation and longevity

Brand: Cat

Product Images
351-2180: 8.5mm Width Wiper Seal
351-2180: 8.5mm Width Wiper Seal
351-2180: 8.5mm Width Wiper Seal
351-2180: 8.5mm Width Wiper Seal
351-2180: 8.5mm Width Wiper Seal

Cat® Wiper Seal protects the oscillating axle from contaminants, ensuring smooth operation and longevity

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 351-2180
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 351-2180

Description:
Cat wiper seals provide a fluid tight seal between the cylinder and rod.

Attributes:
• Material: Rubber (Urethane)
• Fits 90 mm (2.76 in) diameter rod

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 351-2180

Units of Measure

USMetric
Rod Diameter (mm): 90
Outside Diameter (mm): 100.7
Material: Urethane Rubber,Thermoplastic Plastic
Rod Diameter (in): 3.54
Outside Diameter (in): 3.97
View More
Compatible Models for part number 351-2180

WHEEL LOADER

938K 938M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert