Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates351-7101: 2mm Thick Cabin Door Guard
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates
351-7101: 2mm Thick Cabin Door Guard
351-7101: 2mm Thick Cabin Door Guard

Cat® 1.9mm Thick Cabin Door Guard

Brand: Cat

Product Images
351-7101: 2mm Thick Cabin Door Guard
351-7101: 2mm Thick Cabin Door Guard
351-7101: 2mm Thick Cabin Door Guard
351-7101: 2mm Thick Cabin Door Guard
351-7101: 2mm Thick Cabin Door Guard

Cat® 1.9mm Thick Cabin Door Guard

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
351-7101351-7101
345-8857345-8857
345-8858345-8858
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 351-7101
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 351-7101
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 351-7101

WHEEL TRACTOR

627H 621K OEM 631K 623H 637K 651 621H

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 657 632 631 651 627K 623K LRC 623K 637K 631K 621K

WHEEL SCRAPER

637K

WHEEL DOZER

854 844 854K 844K

WHEEL LOADER

993K 994K 994H 990K 992K 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert