Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups351-8928: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
351-8928: Idler Group
351-8928: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
351-8928: Idler Group
351-8928: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
351-8928
This part:
351-8928: Idler Group
Shaft Protrusion Length (in)

2.024

Idler Rim Width (in)

8.031

Flange Diameter (in)

24.6

Description

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

420-9363
This part:
420-9363: Idler Group
Shaft Protrusion Length (in)

2.024

Idler Rim Width (in)

8.031

Flange Diameter (in)

24.6

Description

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

385-0957
This part:
385-0957: Idler Group
Shaft Protrusion Length (in)

2.024

Idler Rim Width (in)

8.031

Flange Diameter (in)

24.6

Description

Cat® Idler Group Arctic Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

353-7116
This part:
353-7116: Idler Group
Shaft Protrusion Length (in)

2.024

Idler Rim Width (in)

8.031

Flange Diameter (in)

24.6

Description

Cat® Idler Group Landfill Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

198-6726
This part:
198-6726: Idler Group
Diameter (in)

5

Shaft Protrusion Length (in)

2.024

Height (in)

5

Description

Cat® Idler Group Landfill Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

354-7512
This part:
354-7512: Idler Group
Tread Diameter (in)

23.031

Center Flange Width (in)

4.346

Center Flange Diameter (in)

24.606

Description

Cat® Idler Group Arctic Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

192-0224
This part:
192-0224: Idler Group
Diameter (in)

2.3

Shaft Protrusion Length (in)

2.024

Height (in)

2.3

Description

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

Related parts
458-7869
458-7869: Idler Group
Check Price
420-9357
420-9357: Idler Group
Check Price
244-1324
244-1324: Idler Group
Check Price
395-4325
395-4325: Idler Group
Check Price
395-4326
395-4326: Idler Group
Check Price
415-6134
415-6134: Idler Group
Check Price
244-0878
244-0878: Idler Group
Check Price
628-7557
628-7557: Idler Group
Check Price
415-6132
415-6132: Idler Group
Check Price
244-1323
244-1323: Idler Group
Check Price
396-4170
396-4170: Idler Group
Check Price
111-1729
111-1729: Idler Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert